ST_LON_SNVT_geo_loc
Used by: SNVT_geo_loc
TYPE ST_LON_SNVT_geo_loc :
STRUCT
lrLongitude : LREAL;
lrLatitude : LREAL;
rElevation : REAL;
sName : STRING(19);
END_STRUCT
END_TYPE lrLongitude: Min: -180.0 / Max: 180.0 / Longitude. Longitude is given as an angular measurement ranging from 0° at the prime meridian to +180° eastward and -180° westward.
lrLatitude: Min: -90.0 / Max: 90.0 / Latitude. Latitude is given as an angular measurement ranging from 0° at the equator to +90° northward and -90° southward.
rElevation: Min: -3.40E+51 / Max: 3..40+51 / Elevation (meters).
sName:
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |