ST_LON_SNVT_file_pos
Used by: SNVT_file_pos
TYPE ST_LON_SNVT_file_pos :
STRUCT
diRw_ptr : DINT;
uiRw_length : UINT;
END_STRUCT
END_TYPE
diRw_ptr: Min: 0 / Max: 2147483647 / Read/Write pointer (file byte address).
uiRw_length: Min: 0 / Max: 65535 / Read/Write length (number of bytes).
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |