ST_LON_SNVT_earth_pos
Used by: SNVT_earth_pos
TYPE ST_LON_SNVT_earth_pos :
STRUCT
bLatitude_direction : BOOL;
bLongitude_direction : BOOL;
byLatitude_deg : BYTE;
rLatitude_min : REAL;
bylongitude_deg : BYTE;
rLongitude_min : REAL;
rHeight_above_sea : REAL;
END_STRUCT
END_TYPE bLatitude_direction: FALSE = South latitude, TRUE = North latitude.
bLongitude_direction: FALSE = East longitude, TRUE = West longitude.
byLatitude_deg: Min: 0 / Max: 90 / Invalid: 255 / Latitude degrees (degrees).
rLatitude_min: Min: 0.0 / Max: 59.999 / Invalid: 65.535/ Latitude minutes (minutes).
bylongitude_deg: Min: 0 / Max: 180 / Invalid: 255 / Longitude degrees (degrees).
rLongitude_min: Min: 0.0 / Max: 59.999 / Invalid: 65.535/ Longitude minutes (minutes).
rHeight_above_sea: Min: -3.40E+38 / Max: 3.40E+38 / Height above sea level (meters).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |