ST_LON_SNVT_date_event
Used by: SNVT_date_event
TYPE ST_LON_SNVT_date_event :
STRUCT
iDays_to_active : INT;
iDays_to_inactive : INT;
sName : STRING(22);
END_STRUCT
END_TYPE iDays_to_active: Min: -32768 / Max: 32767 / Invalid: 32767 / Days to active (days). Number of days until this schedule will be active. Positive if a schedule is inactive; zero or negative if a schedule is active.
iDays_to_inactive: Min: -32768 / Max: 32767 / Invalid: -32768 / Days to inactive (days). Number of days until this schedule will be inactive. Positive if a schedule is active; zero or negative if a schedule is inactive.
sName: 22 characters / Schedule name (array of 22 characters). Nul-terminated schedule name. The nul terminator is not required if the name is 22 characters.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |