ST_LON_SNVT_currency
Used by: SNVT_currency
TYPE ST_LON_SNVT_currency :
STRUCT
eCurrency : E_LON_currency_t;
siPower_of_10 : SINT;
diValue : DINT;
END_STRUCT
END_TYPE eCurrency: Currency (currency names) (see E_LON_currency_t).
siPower_of_10: Min: -128 / Max: 127 / Magnitude (power of 10).
diValue: Min: -2147483648 / Max: 2147483647 / Value (currency value). Credit is positive, debit is negative.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |