ST_LON_SNVT_ctrl_resp
Used by: SNVT_ctrl_resp
TYPE ST_LON_SNVT_ctrl_resp :
STRUCT
eStatus : E_LON_control_resp_t;
stSender : ST_LON_sender;
uiController_id : UINT;
END_STRUCT
END_TYPE eStatus: Control response type (control response type names) (see E_LON_control_resp_t).
stSender: Sender ID (see ST_LON_sender).
uiController_id: Min: 1 / Max: 65535 / Invalid: 65535 / Controller ID (ID number).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |