ST_LON_SNVT_ctrl_req
Used by: SNVT_ctrl_req
TYPE ST_LON_SNVT_ctrl_req :
STRUCT
uiReceiver_id : UINT;
uiSender_id : UINT;
bySender_prio : BYTE;
END_STRUCT
END_TYPE uiReceiver_id: Min: 1 / Max: 65535 / Invalid / 0 / Receiver ID (ID number).
uiSender_id: Min: 1 / Max: 65535 / Invalid / 65535 / Sender ID (ID number).
bySender_prio: Min: 0 / Max: 200 / Sender priority (priority value).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |