ST_LON_SNVT_color
Used by: SNVT_color
TYPE ST_LON_SNVT_color :
STRUCT
rL_star : REAL;
rA_star : REAL;
rB_star : REAL;
END_STRUCT
END_TYPE
rL_star: Min: 0 / Max: 100.0 / L*
rA_star: Min: -200.0 / Max: 200.0 / a*
rB_star: Min: -200.0 / Max: 200.0 / b*
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |