ST_LON_DomainTable
Used by: FB_Write_Domain_Table / FB_Read_Domain_Table
TYPE ST_LON_DomainTable :
STRUCT
arrDomainID : ARRAY[0..5] OF BYTE;
bySubNet : BYTE;
bCloneDomainBit : BOOL;
byNode : BYTE;
byLen : BYTE;
arrKey : ARRAY[0..5] OF BYTE := 16#FF;
END_STRUCT
END_TYPE arrDomainID: domain id.
bySubNet: sub net.
bCloneDomainBit: Clone domain bit.
byNode: node.
byLen: Len.
arrKey: key.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |