ST_LON_AddressTable
Used by: FB_Write_Address_Table / FB_Read_Address_Table
TYPE ST_LON_AddressTable :
STRUCT
bType : BOOL;
usiNode : USINT;
bDomain : BOOL;
usiMember : USINT;
usiRPT_Timer : USINT;
usiRetry : USINT;
usiRCV_Timer : USINT;
usiTx_Timer : USINT;
byGroup : BYTE;
END_STRUCT
END_TYPE bType: Type.
usiNode: Node.
bDomain: Domain.
usiMember: Member.
usiRPT_Timer: RPT Timer.
usiRetry: Retry.
usiRCV_Timer: Rcv timer.
usiTx_Timer: Tx timer.
byGroup: group.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |