ST_LON_M_start_DST
Used by: SNVT_time_zone
TYPE ST_LON_M_start_DST :
STRUCT
byMonth_of_start_DST : BYTE;
byWeek_of_start_DST : BYTE;
eDateday_of_start_DST : E_LON_days_of_week_t;
END_STRUCT
END_TYPE byMonth_of_start_DST: Min: 1 / Max: 12 / Month of start DST (months).
byWeek_of_start_DST: Min: 1 / Max: 5 / Week of start DST (weeks).
eDateday_of_start_DST: Day of week (day names) (see E_LON_days_of_week_t).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |