ST_LON_p2m
Used by: SNVT_rac_req / SNVT_rac_ctrl
TYPE ST_LON_p2m :
STRUCT
  byMask_unit      : BYTE;
  arrMask_car      : ARRAY[0..3] OF BYTE;
  arrMask_location : ARRAY[0..1] OF BYTE;
  arrMask_audio    : ARRAY[0..2] OF BYTE;
END_STRUCT
END_TYPE byMask_unit: Min: 0 / Max: 255
arrMask_car: unsigned char [4]
arrMask_location: unsigned char [2]
arrMask_audio: unsigned char [3]
Requirements
| Development Environment | PLC library to include | 
|---|---|
| TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |