ST_LON_abspos
Used by: SNVT_pos_ctrl
TYPE ST_LON_abspos :
STRUCT
rPan : REAL;
rTilt : REAL;
rZoom : REAL;
END_STRUCT
END_TYPE rPan: Min: -359.98 / Max: 360 / Pan position.
rTilt: Min: -359.98 / Max: 360 / Tilt position.
rZoom: Min: -163.84 / Max: 163.835 / Zoom position.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |