ST_LON_descriptor
Used by: SNVT_file_status
TYPE ST_LON_descriptor :
STRUCT
sFile_info : STRING(16);
udiSize : UDINT;
uiType : UINT;
END_STRUCT
END_TYPE sFile_info: File info (array of 16 characters)
udiSize: Min: 0 / Max: 2147483647 / Size (bytes)
uiType: Min: 0 / Max: 65535 / Type
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |