ST_LON_sn
Used by: SNVT_file_req
TYPE ST_LON_sn :
STRUCT
byType : BYTE;
bDomain : BOOL;
byNode : BYTE;
byRetry : BYTE;
byTx_timer : BYTE;
bySubnet : BYTE;
END_STRUCT
END_TYPE byType: Min: 1 / Max: 1 / Address type (8-bit unsigned value). The subnet-node address type is 1.
bDomain: Domain (LonWorks domain index).
byNode: Min: 0 / Max: 127 / Node (node number). There can be 127 nodes (1-127) in a subnet.
byRetry: Min: 0 / Max: 15 / Retry count (number of retries).
byTx_timer: Min: 0 / Max: 15 / Transaction timer (timer code value).
bySubnet: Min: 0 / Max: 255 / Subnet (subnet number). There can be 255 subnets (1-255) in a domain.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |