ST_LON_gp
Used by: SNVT_file_req
TYPE ST_LON_gp :
STRUCT
byType : BYTE;
bySize : BYTE;
bDomain : BOOL;
byUnused : BYTE;
byRetry : BYTE;
byTx_timer : BYTE;
byGroup : BYTE;
END_STRUCT
END_TYPE byType: Min: 0 / Max: 1 / Address type (boolean). The group address type is 1.
bySize: Min: 0 / Max: 65 / Size (LonWorks group size). An acknowledged group can have from 0-64 addressees, plus the sender.
bDomain: Min: 0 / Max: 1 / Domain (LonWorks domain index).
byUnused: Unused field. This field is reserved.
byRetry: Min: 0 / Max: 15 / Retry count (number of retries).
byTx_timer: Min: 0 / Max: 15 / Transaction timer (timer code value).
byGroup: Min: 0 / Max: 255 / Group. There can be 256 groups (0-255) in a domain.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |