ST_LON_valve_pos3
Used by: SNVT_dev_status
TYPE ST_LON_valve_pos3 :
STRUCT
bRunning : BOOL;
bAdapting : BOOL;
bInitializing : BOOL;
bLocal_control : BOOL;
bSetpt_Out_of_range : BOOL;
bRemote_ctrl_signal : BOOL;
byReserved1_6_7 : BYTE;
bHw_emergency : BOOL;
bSw_emergency : BOOL;
byReserved2_2_7 : BYTE;
byReserved3_0_7 : BYTE;
END_STRUCT
END_TYPE bRunning: Valve Running. Valve is presently being positioned.
bAdapting: Adapting. Valve is presently adapting.
bInitializing: Initializing. Valve is presently initializing.
bLocal_control: Local Control. The valve operation is being locally controlled.
bSetpt_Out_of_range: Setpoint out of range. Chosen override setpoint value is lower than the manufacturer-defined low-setpoint limit or higher than the manufacturer-defined high-setpoint limit.
bRemote_ctrl_signal: Remote Control Signal. The remote-control signal is active.
byReserved1_6_7: This field is reserved.. This field is reserved.
bHw_emergency: Hardware Emergency. The hardware-emergency state is active
bSw_emergency: Software Emergency. The software-emergency state is active
byReserved2_2_7: This field is reserved.. This field is reserved.
byReserved3_0_7: This field is reserved.. This field is reserved.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |