ST_LON_valve_pos2
Used by: SNVT_dev_maint
TYPE ST_LON_valve_pos2 :
STRUCT
bMotor_maint : BOOL;
bPacking_change : BOOL;
bElectronics_check : BOOL;
bPositioning_check : BOOL;
bLubrication_check : BOOL;
bReturn_check : BOOL;
battery_check : BOOL;
bReserved1_7 : BOOL;
byReserved2_0_7 : BYTE;
byReserved3_0_6 : BYTE;
bGeneral_maint : BOOL;
END_STRUCT
END_TYPE bMotor_maint: Motor Maintenance. The motor requires servicing
bPacking_change: Packing Change. The packing needs to be controlled or changed
bElectronics_check: Check Electronics. The electronics need to be checked (temperature too high)
bPositioning_check: Check Position. The positioning needs to be checked (mechanical or electronic)
bLubrication_check: Check Lubrication. The lubrication need to be checked
bReturn_check: Check Spring-Return Function. The spring-return function needs to be checked
battery_check: Check battery. The battery needs to be checked
bReserved1_7: This field is reserved.. This field is reserved.
byReserved2_0_7: This field is reserved.. This field is reserved.
byReserved3_0_6: This field is reserved.. This field is reserved.
bGeneral_maint: General Maintenance. General Maintenance needs to be performed. Please consult the documentation or your Maintenance Department.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |