ST_LON_pump_ctrl2
Used by: SNVT_dev_maint
TYPE ST_LON_pump_ctrl2 :
STRUCT
bService_required : BOOL;
bBearings_change : BOOL;
bBearings_lubricate : BOOL;
bShaftseal_change : BOOL;
byReserved1_4_7 : BYTE;
byReserved2_0_7 : BYTE;
byReserved3_0_7 : BYTE;
END_STRUCT
END_TYPE bService_required: Service required (boolean) . Service/maintenance is required
bBearings_change: Change bearings (boolean) . Bearings need to be replaced
bBearings_lubricate: Lubricate bearings (boolean) . Bearings need to be greased
bShaftseal_change: Change shaft seal (boolean) . Seal on the shaft needs to be replaced
byReserved1_4_7: Reserve
byReserved2_0_7: Reserve
byReserved3_0_7: Reserve
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |