ST_LON_pump_ctrl1
Used by: SNVT_dev_fault
TYPE ST_LON_pump_ctrl1 :
STRUCT
bSf_voltage_low : BOOL;
bSf_voltage_high : BOOL;
bSf_phase : BOOL;
bSf_no_fluid : BOOL;
bSf_press_low : BOOL;
bSf_press_high : BOOL;
bSf_general_fault : BOOL;
bSf_reserved1_7 : BOOL;
bDf_motor_temp : BOOL;
bDf_motor_failure : BOOL;
bDf_pump_blocked : BOOL;
bDf_elect_temp : BOOL;
bDf_elect_failure_nf : BOOL;
bDf_elect_failure : BOOL;
bDf_sensor_failure : BOOL;
bDf_general_fault : BOOL;
byReserved3_0_7 : BYTE;
END_STRUCT
END_TYPE bSf_voltage_low: Supply fault - low voltage (boolean). Supply voltage is too low.
bSf_voltage_high: Supply fault - high voltage (boolean). Supply voltage is too high.
bSf_phase: Supply fault - power phase (boolean). Supply power is missing phase.
bSf_no_fluid: Supply fault - no fluid (boolean). There is no fluid in the pump.
bSf_press_low: Supply fault - low pressure (boolean). System pressure is too low
bSf_press_high: Supply fault - high pressure (boolean). System pressure is too high
bSf_general_fault: General supply fault.
bSf_reserved1_7:
bDf_motor_temp: Device fault - motor temperature (boolean).Motor temperature is too high
bDf_motor_failure: Device fault - motor fatal failure (boolean).Motor has encountered a fatal failure
bDf_pump_blocked: Device fault - pump blocked (boolean).Pump is presently blocked
bDf_elect_temp: Device fault - electronics temperature (boolean).Temperature of the electronic circuitry is too high
bDf_elect_failure_nf: Device fault - electronics failure (boolean).Electronic circuitry has encountered a non-fatal failure
bDf_elect_failure: Device fault - electronics fatal failure (boolean). Electronic circuitry has encountered a fatal failure
bDf_sensor_failure: Device fault - sensor failure (boolean). Sensor has failed on the device
bDf_general_fault: General device fault.
byReserved3_0_7:
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |