ST_LON_RGB
Used by: SNVT_color_2
TYPE ST_LON_RGB :
STRUCT
byRed : BYTE;
byGreen : BYTE;
byBlue : BYTE;
END_STRUCT
END_TYPE byRed: Min: 0 / Max: 250 / Red component. Red component for RGB color
byGreen: Min: 0 / Max: 250 / Green component. Green component for RGB color
byBlue: Min: 0 / Max: 250 / Blue component. Blue component for RGB color
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |