ST_LON_CIE1931_lumen
Used by: SNVT_color_2
TYPE ST_LON_CIE1931_lumen :
STRUCT
rX : REAL;
rY : REAL;
udiAbsolute_Y : UDINT;
END_STRUCT
END_TYPE rX: Min: 0.0 / Max: 0.740 / Invalid: 1.275 / CIE 1931 x value (CIE 1931 color space coordinate). CIE 1931 x-axis color value
rY: Min: 0.0 / Max: 0.840 / Invalid: 1.275 / CIE 1931 y value (CIE 1931 color space coordinate). CIE 1931 y-axis color value
udiAbsolute_Y: Min: 0 / Max: 6553400 / Invalid: 6553500 / Absolute luminance (lumen). Absolute luminance
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |