ST_LON_wash
Used by: SNVT_clothes_w_c
TYPE ST_LON_wash :
STRUCT
eLoad_level : E_LON_discrete_levels_t;
byTemp : BYTE;
byTime : BYTE;
ePrewash : E_LON_boolean_t;
END_STRUCT
END_TYPE
eLoad_level: (see E_LON_discrete_levels_t)
byTemp: Min: 0 / Max: 255
byTime: Min: 0 / Max: 255
ePrewash: (see E_LON_boolean_t)
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |