ST_LON_spin
Used by: SNVT_clothes_w_c
TYPE ST_LON_spin :
STRUCT
uiSpeed : UINT;
byTime : BYTE;
eHold : E_LON_boolean_t;
END_STRUCT
END_TYPE uiSpeed: Min: 0 / Max: 65535
byTime: Min: 0 / Max: 255
eHold: (see E_LON_boolean_t)
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |