ST_LON_rinse
Used by: SNVT_clothes_w_c
TYPE ST_LON_rinse :
STRUCT
byTemp : BYTE;
byRepeat : BYTE;
eOption : E_LON_appl_rin_t;
END_STRUCT
END_TYPE byTemp: Min: 0 / Max: 255
byRepeat: Min: 0 / Max: 9
eOption: (see E_LON_appl_rin_t)
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |