E_LON_valve_mode_t
Used by: SNVT_valve_mode
TYPE E_LON_valve_mode_t :
(
eLON_VALVE_NUL := -1,
eLON_VALVE_NORMAL := 0,
eLON_VALVE_COOLING := 1,
eLON_VALVE_HEATING := 2,
eLON_VALVE_EMERGENCY := 3,
eLON_VALVE_STROKE_ADP := 4,
eLON_VALVE_STROKE_SYN := 5,
eLON_VALVE_ERROR := 6,
eLON_VALVE_OVERRIDDEN := 7
)
END_TYPE eLON_VALVE_NUL: Invalid value
eLON_VALVE_NORMAL: Valve works as normal valve
eLON_VALVE_COOLING: Valve works as cooling valve only
eLON_VALVE_HEATING: Valve works as heating valve only
eLON_VALVE_EMERGENCY: Valve works in emergency operation
eLON_VALVE_STROKE_ADP: Valve adapt its stroke and its end positions
eLON_VALVE_STROKE_SYN: Valve resynchronizes its position
eLON_VALVE_ERROR: Valve is in error mode
eLON_VALVE_OVERRIDDEN: Value is overridden
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |