E_LON_sec_status_t
Used by: SNVT_sec_status
TYPE E_LON_sec_status_t :
(
eLON_SSS_NUL := -1,
eLON_SSS_POWER_UP := 0,
eLON_SSS_ALARM_RESET := 1,
eLON_SSS_ALARM := 2,
eLON_SSS_TAMPER_RESET := 3,
eLON_SSS_TAMPER := 4,
eLON_SSS_MAINTENANCE := 5,
eLON_SSS_TROUBLE := 6,
eLON_SSS_FAULT := 7,
eLON_SSS_RECOVERED_SENSOR := 8,
eLON_SSS_LOST_SENSOR := 9,
eLON_SSS_POLL_ACTIVE := 10,
eLON_SSS_POLL_INACTIVE := 11,
eLON_SSS_POLL_TAMPER := 12,
eLON_SSS_POLL_ON := 13,
eLON_SSS_POLL_OFF := 14,
eLON_SSS_POLL_INHIBIT := 15,
eLON_SSS_POLL_TEST := 16,
eLON_SSS_CONFIRM_OFF := 17,
eLON_SSS_CONFIRM_ON := 18,
eLON_SSS_CONFIRM_INHIBIT_RESET := 19,
eLON_SSS_CONFIRM_INHIBIT := 20,
eLON_SSS_CONFIRM_WALK_TEST_OFF := 21,
eLON_SSS_CONFIRM_WALK_TEST_ON := 22,
eLON_SSS_CONFIRM_TEST_MODE_OFF := 23,
eLON_SSS_CONFIRM_TEST_MODE_ON := 24,
eLON_SSS_CONFIRM_UNSUPPORTED := 25
)
END_TYPE eLON_SSS_NUL:
eLON_SSS_POWER_UP:
eLON_SSS_ALARM_RESET:
eLON_SSS_ALARM:
eLON_SSS_TAMPER_RESET:
eLON_SSS_TAMPER:
eLON_SSS_MAINTENANCE:
eLON_SSS_TROUBLE:
eLON_SSS_FAULT:
eLON_SSS_RECOVERED_SENSOR:
eLON_SSS_LOST_SENSOR:
eLON_SSS_POLL_ACTIVE:
eLON_SSS_POLL_INACTIVE:
eLON_SSS_POLL_TAMPER:
eLON_SSS_POLL_ON:
eLON_SSS_POLL_OFF:
eLON_SSS_POLL_INHIBIT:
eLON_SSS_POLL_TEST:
eLON_SSS_CONFIRM_OFF:
eLON_SSS_CONFIRM_ON:
eLON_SSS_CONFIRM_INHIBIT_RESET:
eLON_SSS_CONFIRM_INHIBIT:
eLON_SSS_CONFIRM_WALK_TEST_OFF:
eLON_SSS_CONFIRM_WALK_TEST_ON:
eLON_SSS_CONFIRM_TEST_MODE_OFF:
eLON_SSS_CONFIRM_TEST_MODE_ON:
eLON_SSS_CONFIRM_UNSUPPORTED:
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |