E_LON_scene_t
Used by: SNVT_scene
TYPE E_LON_scene_t :
(
eLON_SC_NUL := -1,
eLON_SC_RECALL := 0,
eLON_SC_LEARN := 1,
eLON_SC_DISPLAY := 2,
eLON_SC_GROUP_OFF := 3,
eLON_SC_GROUP_ON := 4,
eLON_SC_STATUS_OFF := 5,
eLON_SC_STATUS_ON := 6,
eLON_SC_STATUS_MIXED := 7,
eLON_SC_GROUP_STATUS := 8,
eLON_SC_FLICK := 9,
eLON_SC_TIMEOUT := 10,
eLON_SC_TIMEOUT_FLICK := 11,
eLON_SC_DELAYOFF := 12,
eLON_SC_DELAYOFF_FLICK := 13,
eLON_SC_DELAYON := 14,
eLON_SC_ENABLE_GROUP := 15,
eLON_SC_DISABLE_GROUP := 16,
eLON_SC_CLEANON := 17,
eLON_SC_CLEANOFF := 18,
eLON_SC_WINK := 19,
eLON_SC_RESET := 20,
eLON_SC_MODE1 := 21,
eLON_SC_MODE2 := 22,
eLON_SC_MODE3 := 23
)
END_TYPE eLON_SC_NUL: Invalid value
eLON_SC_RECALL: Recall a specified scene.
eLON_SC_LEARN: Store the current setting in the specified scene.
eLON_SC_DISPLAY: Display the current scene.
eLON_SC_GROUP_OFF: Report current group is off.
eLON_SC_GROUP_ON: Report current group is on.
eLON_SC_STATUS_OFF: Report current status is off.
eLON_SC_STATUS_ON: Report current status is on.
eLON_SC_STATUS_MIXED: Report current status is mixed.
eLON_SC_GROUP_STATUS: Get group status.
eLON_SC_FLICK: Toggle state off and then on.
eLON_SC_TIMEOUT: Report a timeout occurred.
eLON_SC_TIMEOUT_FLICK: Report a timeout occurred for a flick warning.
eLON_SC_DELAYOFF: Set the state to off after a delay.
eLON_SC_DELAYOFF_FLICK: Flick and then set the state to off after a delay.
eLON_SC_DELAYON: Set the state to on after a delay.
eLON_SC_ENABLE_GROUP: Enable the current group.
eLON_SC_DISABLE_GROUP: Disable the current group.
eLON_SC_CLEANON: Recall the cleaning scene.
eLON_SC_CLEANOFF: Restore the previous scene.
eLON_SC_WINK: Toggle to the opposite state and then restore the state.
eLON_SC_RESET: Restore the factory default scene table.
eLON_SC_MODE1: Manufacturer-specific mode 1.
eLON_SC_MODE2: Manufacturer-specific mode 2.
eLON_SC_MODE3: Manufacturer-specific mode 3.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |