E_LON_sblnd_error_t
Used by: SNVT_sblnd_state
TYPE E_LON_sblnd_error_t :
(
eLON_SBE_NUL := -1,
eLON_SBE_NO_ERROR := 0,
eLON_SBE_IN_PROGRESS := 1,
eLON_SBE_LIMITS := 2,
eLON_SBE_OBSTACLE_UP := 3,
eLON_SBE_OBSTACLE_DOWN := 4,
eLON_SBE_OVERHEAT := 5,
eLON_SBE_POWER := 6,
eLON_SBE_SENSOR := 7,
eLON_SBE_MOTOR_CIRCUIT := 8,
eLON_SBE_FUSE := 9,
eLON_SBE_REFERENCE_LOST := 10,
eLON_SBE_HOST_COMM := 11,
eLON_SBE_VOLTAGE_1 := 12,
eLON_SBE_VOLTAGE_2 := 13,
eLON_SBE_CONTROLLER := 14
)
END_TYPE eLON_SBE_NUL: Invalid Value
eLON_SBE_NO_ERROR: No error
eLON_SBE_IN_PROGRESS: In progress
eLON_SBE_LIMITS: Limits
eLON_SBE_OBSTACLE_UP: Obstacle up
eLON_SBE_OBSTACLE_DOWN: Obstacle down
eLON_SBE_OVERHEAT: Overheat
eLON_SBE_POWER: Power
eLON_SBE_SENSOR: Sensor
eLON_SBE_MOTOR_CIRCUIT: Motor circuit
eLON_SBE_FUSE: Fuse
eLON_SBE_REFERENCE_LOST: Reference lost
eLON_SBE_HOST_COMM: Host communication
eLON_SBE_VOLTAGE_1: Voltage 1
eLON_SBE_VOLTAGE_2: Voltage 2
eLON_SBE_CONTROLLER: Controller
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |