E_LON_sblnd_cmd_source_t
Used by: SNVT_sblnd_state
TYPE E_LON_sblnd_cmd_source_t :
(
eLON_SBCS_NUL := -1,
eLON_SBCS_LOCAL := 0,
eLON_SBCS_GROUP := 1,
eLON_SBCS_WIND_SPEED := 2,
eLON_SBCS_SUN_LUX := 3,
eLON_SBCS_RAIN := 4,
eLON_SBCS_FROST := 5,
eLON_SBCS_DAWN := 6,
eLON_SBCS_DUSK := 7,
eLON_SBCS_OUTSIDE_TEMP := 8,
eLON_SBCS_INDOOR_TEMP := 9,
eLON_SBCS_OUTDOOR_RH := 10,
eLON_SBCS_INDOOR_RH := 11,
eLON_SBCS_ILLUM_LEVEL := 12,
eLON_SBCS_SCENE := 13,
eLON_SBCS_GLOBAL := 14,
eLON_SBCS_WINDOW_CONTACT := 15,
eLON_SBCS_AUTOMODE_CHANGED := 16,
eLON_SBCS_OVERRIDE := 17,
eLON_SBCS_EMERGENCY := 18,
eLON_SBCS_MAINTENANCE := 19,
eLON_SBCS_INTRUSION := 20,
eLON_SBCS_TERMINAL_LOAD := 21,
eLON_SBCS_ALARM := 22,
eLON_SBCS_OCC_SENSOR := 23,
eLON_SBCS_OCC_MAN_CMD := 24,
eLON_SBCS_GLARE := 25,
eLON_SBCS_ALARM_2 := 26,
eLON_SBCS_NOTIFY := 27,
eLON_SBCS_ELEVATION := 28,
eLON_SBCS_AZIMUTH := 29,
eLON_SBCS_SET_OVERRIDE := 30,
eLON_SBCS_SET_MAINTENANCE := 31,
eLON_SBCS_TIMER := 32,
eLON_SBCS_UNKNOWN := 127
)
END_TYPE eLON_SBCS_NUL: Invalid value
eLON_SBCS_LOCAL: Local
eLON_SBCS_GROUP: Group
eLON_SBCS_WIND_SPEED: Wind speed
eLON_SBCS_SUN_LUX: Sun lux level
eLON_SBCS_RAIN: Rain
eLON_SBCS_FROST: Frost
eLON_SBCS_DAWN: Dawn
eLON_SBCS_DUSK: Dusk
eLON_SBCS_OUTSIDE_TEMP: Outside temperature
eLON_SBCS_INDOOR_TEMP: Indoor temperature
eLON_SBCS_OUTDOOR_RH: Outdoor relative humidity
eLON_SBCS_INDOOR_RH: Indoor relative humidity
eLON_SBCS_ILLUM_LEVEL: Illumination level
eLON_SBCS_SCENE: Scene
eLON_SBCS_GLOBAL: Global
eLON_SBCS_WINDOW_CONTACT: Window contact
eLON_SBCS_AUTOMODE_CHANGED: Auto-mode changed
eLON_SBCS_OVERRIDE: Override
eLON_SBCS_EMERGENCY: Emergency
eLON_SBCS_MAINTENANCE: Maintenance
eLON_SBCS_INTRUSION: Intrusion
eLON_SBCS_TERMINAL_LOAD: Terminal load
eLON_SBCS_ALARM: Alarm
eLON_SBCS_OCC_SENSOR: Occupancy sensor
eLON_SBCS_OCC_MAN_CMD: Occupancy manual command
eLON_SBCS_GLARE: Glare
eLON_SBCS_ALARM_2: Alarm 2
eLON_SBCS_NOTIFY: Notify
eLON_SBCS_ELEVATION: Elevation
eLON_SBCS_AZIMUTH: Azimuth
eLON_SBCS_SET_OVERRIDE: Set override
eLON_SBCS_SET_MAINTENANCE: Set maintenance
eLON_SBCS_TIMER: Timer
eLON_SBCS_UNKNOWN: Unknown command source
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |