E_LON_rail_audio_type_t
Used by: SNVT_rac_ctrl / SNVT_rac_req
TYPE E_LON_rail_audio_type_t :
(
eLON_RAT_NUL := -1,
eLON_RAT_IC_REQ := 0,
eLON_RAT_IC_JOIN := 1,
eLON_RAT_IC_QUIT := 2,
eLON_RAT_IC_END := 3,
eLON_RAT_HW_RADIO_REQ := 4,
eLON_RAT_HW_RADIO_END := 5,
eLON_RAT_HW_PA_REQ := 6,
eLON_RAT_HW_PA_END := 7,
eLON_RAT_SW_PA_REQ := 8,
eLON_RAT_SW_PA_END := 9,
eLON_RAT_SW_PA_OR_REQ := 10,
eLON_RAT_SW_PA_OR_END := 11,
eLON_RAT_PAU_REQ := 12,
eLON_RAT_PAU_ACCEPT := 13,
eLON_RAT_PAU_CALL := 14,
eLON_RAT_PAU_END := 15,
eLON_RAT_ENTERT_REQ := 16,
eLON_RAT_ENTERT_END := 17
)
END_TYPE eLON_RAT_NUL:
eLON_RAT_IC_REQ:
eLON_RAT_IC_JOIN:
eLON_RAT_IC_QUIT:
eLON_RAT_IC_END:
eLON_RAT_HW_RADIO_REQ:
eLON_RAT_HW_RADIO_END:
eLON_RAT_HW_PA_REQ:
eLON_RAT_HW_PA_END:
eLON_RAT_SW_PA_REQ:
eLON_RAT_SW_PA_END:
eLON_RAT_SW_PA_OR_REQ:
eLON_RAT_SW_PA_OR_END:
eLON_RAT_PAU_REQ:
eLON_RAT_PAU_ACCEPT:
eLON_RAT_PAU_CALL:
eLON_RAT_PAU_END:
eLON_RAT_ENTERT_REQ:
eLON_RAT_ENTERT_END:
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |