E_LON_hvac_hvt_t
Used by: SNVT_hvac_type
TYPE E_LON_hvac_hvt_t :
(
eLON_HVT_NUL := -1,
eLON_HVT_GENERIC := 0,
eLON_HVT_FAN_COIL := 1,
eLON_HVT_VAV := 2,
eLON_HVT_HEAT_PUMP := 3,
eLON_HVT_ROOFTOP := 4,
eLON_HVT_UNIT_VENT := 5,
eLON_HVT_CHILL_CEIL := 6,
eLON_HVT_RADIATOR := 7,
eLON_HVT_AHU := 8,
eLON_HVT_SELF_CONT := 9
)
END_TYPE eLON_HVT_NUL: Invalid Value
eLON_HVT_GENERIC: Generic
eLON_HVT_FAN_COIL: Fan Coil
eLON_HVT_VAV: Variable Air Volume Terminal
eLON_HVT_HEAT_PUMP: Heat Pump
eLON_HVT_ROOFTOP: Rooftop Unit
eLON_HVT_UNIT_VENT: Unit Ventilator
eLON_HVT_CHILL_CEIL: Chilled Ceiling
eLON_HVT_RADIATOR: Radiator
eLON_HVT_AHU: Air Handling Unit
eLON_HVT_SELF_CONT: Self-Contained Unit
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |