E_LON_gfci_status_t
Used by: SNVT_gfci_status
TYPE E_LON_gfci_status_t :
(
eLON_GFCI_NUL := -1,
eLON_GFCI_UNKNOWN := 0,
eLON_GFCI_NORMAL := 1,
eLON_GFCI_TRIPPED := 2,
eLON_GFCI_TEST_FAILED := 3,
eLON_GFCI_TEST_PASSED := 4,
eLON_GFCI_TEST_NOW := 5
)
END_TYPE eLON_GFCI_NUL: Invalid Value
eLON_GFCI_UNKNOWN: Unknown response
eLON_GFCI_NORMAL: Normal GFCI operating condition
eLON_GFCI_TRIPPED: A ground-fault has caused the GFCI to interrupt the circuit
eLON_GFCI_TEST_FAILED: The GFCI failed testing
eLON_GFCI_TEST_PASSED: The GFCI passed testing
eLON_GFCI_TEST_NOW: The GFCI needs to be tested
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |