E_LON_fire_indicator_t
Used by: SNVT_fire_indcte
TYPE E_LON_fire_indicator_t :
(
eLON_FN_NUL := -1,
eLON_FN_UNDEFINED := 0,
eLON_FN_STROBE_U := 1,
eLON_FN_STROBE_S := 2,
eLON_FN_HORN := 3,
eLON_FN_CHIME := 4,
eLON_FN_BELL := 5,
eLON_FN_SOUNDER := 6,
eLON_FN_SPEAKER := 7,
eLON_FN_UNIVERSAL := 8
)
END_TYPE eLON_FN_NUL: Invalid Value
eLON_FN_UNDEFINED: Undefined indicator
eLON_FN_STROBE_U: The indicator is un-synchronized
eLON_FN_STROBE_S: The indicator is synchronized
eLON_FN_HORN: The indicator is a DC input, pre coded Horn
eLON_FN_CHIME: The indicator is a DC input, pre coded Chime
eLON_FN_BELL: The indicator is a DC input
eLON_FN_SOUNDER: The indicator is powered from the device
eLON_FN_SPEAKER: The indicator is an AC input for the speaker
eLON_FN_UNIVERSAL: General purpose indicator
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |