E_LON_ent_opmode_cmd_t
Used by: SNVT_ent_opmode / SNVT_ent_status
TYPE E_LON_ent_opmode_cmd_t :
(
eLON_EM_NUL := -1,
eLON_EM_UNDEFINED := 0,
eLON_EM_AUTO := 1,
eLON_EM_AUTO_RED := 2,
eLON_EM_CLOSE_LOCK := 3,
eLON_EM_CLOSE_UNLOCK := 4,
eLON_EM_EXIT_ONLY := 5,
eLON_EM_OPEN := 6,
eLON_EM_OPEN_ONCE := 7,
eLON_EM_MANUAL := 8,
eLON_EM_FIRE := 9,
eLON_EM_EVAC := 10,
eLON_EM_WEATHER := 11,
eLON_EM_DAY_LOCKING := 12,
eLON_EM_NIGHT_LOCKING := 13,
eLON_EM_BLOCKED := 14,
eLON_EM_SERVICE := 15,
eLON_EM_ENTRY_ONLY := 16
)
END_TYPE eLON_EM_NUL: Invalid Value
eLON_EM_UNDEFINED: Operation mode is not defined
eLON_EM_AUTO: Operation mode is AUTOMATIC
eLON_EM_AUTO_RED: Operation mode is AUTOMATIC with reduced width
eLON_EM_CLOSE_LOCK: Operation mode is CLOSE AND LOCK
eLON_EM_CLOSE_UNLOCK: Operation mode is CLOSE AND UNLOCK
eLON_EM_EXIT_ONLY: Operation mode is EXIT ONLY
eLON_EM_OPEN: Operation mode is OPEN
eLON_EM_OPEN_ONCE: Operation mode is OPEN AND CLOSE ONCE
eLON_EM_MANUAL: Operation mode is MANUAL
eLON_EM_FIRE: Operation mode is FIRE
eLON_EM_EVAC: Operation mode is EVACUATION
eLON_EM_WEATHER: Operation mode is WEATHER MODE
eLON_EM_DAY_LOCKING: Operation mode is DAY_LOCKING, locking with reduced level of security
eLON_EM_NIGHT_LOCKING: Operation mode is NIGHT_LOCKING, locking with maximum level of security
eLON_EM_BLOCKED: Operation mode is BLOCKED, no operations is allowed
eLON_EM_SERVICE: Operation mode is SERVICE
eLON_EM_ENTRY_ONLY: Operation mode is ENTRY_ONLY
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |