E_LON_color_encoding_t
Used by: SNVT_color_2
TYPE E_LON_color_encoding_t :
(
eLON_COLOR_NUL := -1,
eLON_COLOR_CIE31_LUMEN := 0,
eLON_COLOR_CIE31_PERCENT := 1,
eLON_COLOR_RGB := 2,
eLON_COLOR_TEMPERATURE := 3
)
END_TYPE eLON_COLOR_NUL: Invalid value
eLON_COLOR_CIE31_LUMEN: CIE 1931 color space; Y output in lumen
eLON_COLOR_CIE31_PERCENT: CIE 1931 color space; Y output in percent of maximum lumen output of the lamp
eLON_COLOR_RGB: No color space, RGB color value
eLON_COLOR_TEMPERATURE: Color temperature
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |