E_LON_chiller_t
Used by: SNVT_chlr_status
TYPE E_LON_chiller_t :
(
eLON_CHLR_NUL := -1,
eLON_CHLR_OFF := 0,
eLON_CHLR_START := 1,
eLON_CHLR_RUN := 2,
eLON_CHLR_PRESHUTDN := 3,
eLON_CHLR_SERVICE := 4
)
END_TYPE eLON_CHLR_NUL: Invalid Value
eLON_CHLR_OFF: Chiller off
eLON_CHLR_START: Chiller in start mode
eLON_CHLR_RUN: Chiller in run mode
eLON_CHLR_PRESHUTDN: Chiller in pre shutdown mode
eLON_CHLR_SERVICE: Chiller in service mode
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |