E_LON_appl_cwp_t
Used by: SNVT_clothes_w_c
TYPE E_LON_appl_cwp_t :
(
eLON_CWP_NUL := -1,
eLON_CWP_GENERAL := 0,
eLON_CWP_BOIL := 1,
eLON_CWP_FAST_WASH := 2,
eLON_CWP_LINGERIE := 3,
eLON_CWP_WOOL := 4,
eLON_CWP_TOWEL := 5,
eLON_CWP_BED_LINENS := 6,
eLON_CWP_CURTAIN := 7,
eLON_CWP_RINSE_SPIN_ONLY := 8,
eLON_CWP_DELICATE_RINSE := 9,
eLON_CWP_SPIN_ONLY := 10,
eLON_CWP_DRY_ONLY := 11
)
END_TYPE eLON_CWP_NUL: Invalid Value
eLON_CWP_GENERAL: Normal Wash
eLON_CWP_BOIL: Boil
eLON_CWP_FAST_WASH: Fast Wash
eLON_CWP_LINGERIE: Lingerie
eLON_CWP_WOOL: Wool
eLON_CWP_TOWEL: Towel
eLON_CWP_BED_LINENS: Bed Linens
eLON_CWP_CURTAIN: Curtain
eLON_CWP_RINSE_SPIN_ONLY: Rinse and Spin Only
eLON_CWP_DELICATE_RINSE: Delicate Rinse
eLON_CWP_SPIN_ONLY: Spin Only
eLON_CWP_DRY_ONLY: Dry Only
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |