ST_SercosParamErrList

TYPE ST_SercosParamErrList :
STRUCT
    iActCount    : UINT;
    iMaxCount    : UINT;
    iList        : ARRAY [0..2047] OF UINT;
    iError       : ARRAY [0..2047] OF UDINT;
END_STRUCT
END_TYPE 

Name

Type

Description

iActCount

UINT

Number of parameters skipped (here 3 = 3 parameter errors).

iMaxCount

UINT

Number of parameters skipped (here 3 = 3 parameter errors).

iList

ARRAY OF UINT

Field of up to 2048 parameter numbers where access errors occurred.

iError

ARRAY OF UDINT

Field of up to 2048 access error numbers.

Requirements

Development environment

Target platform

IO hardware

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC (x86)

Sercans SCS-P ISA; Sercans SCS-P PCI;
Beckhoff FC750x PCI

Tc2_IoFunctions (IO)