AX200x Profibus Parameter Number
PNU |
Data type |
Access |
Short description |
SERVOSTAR™ASCII command |
---|---|---|---|---|
Profile parameter | ||||
904 |
UINT32 |
ro |
Number of the supported PPO write, always 2 |
- |
911 |
UINT32 |
ro |
Number of the supported PPO read, always 2 |
- |
918 |
UINT32 |
ro |
Device address on the PROFIBUS |
ADDR |
930 |
UINT32 |
r/w |
Selection switch for operating mode |
- |
963 |
UINT32 |
ro |
PROFIBUS baud rate |
- |
965 |
Octet-String2 |
ro |
Number of the PROFIDRIVE profile (0302H) |
- |
970 |
UINT32 |
wo |
Load default parameter set |
RSTVAR |
971 |
UINT32 |
wo |
Store parameter in non-volatile memory |
SAVE |
SERVOSTAR™ manufacturer-specific parameters | ||||
General parameters | ||||
1000 |
Visible String4 |
ro |
Device identifier |
- |
1001 |
UINT32 |
ro |
Manufacturer-specific error register |
ERRCODE |
1002 |
UINT32 |
ro |
Manufacturer-specific status register |
- |
Speed controller parameters | ||||
1200 |
UINT32 |
r/w |
Kp - amplification factor of the speed controller |
GV |
1201 |
UINT32 |
r/w |
Tn – integral-action time of the speed controller |
GVTN |
1202 |
UINT32 |
r/w |
PID – T2 – time constant for the speed controller |
GVT2 |
1203 |
UINT32 |
r/w |
Set value ramp+, speed controller |
ACC |
1204 |
UINT32 |
r/w |
Set value ramp-, speed controller |
DEC |
1205 |
UINT32 |
r/w |
Emergency ramp, speed controller |
DECSTOP |
1206 |
UINT32 |
r/w |
Maximum rotation speed |
VLIM |
1207 |
UINT32 |
r/w |
Overspeed |
VOSPD |
1208 |
UINT32 |
r/w |
Counting direction |
DIR |
Position controller parameters | ||||
1250 |
UINT32 |
r/w |
Multiplier for speeds jogging/ref. |
VMUL |
1251 |
UINT32 |
r/w |
Axis type |
POSCNFG |
1251 |
INTEGER32 |
r/w |
In-position window |
PEINPOS |
1253 |
INTEGER32 |
r/w |
Following error window |
PEMAX |
1254 |
INTEGER32 |
r/w |
Position register 1 |
SWE1 |
1255 |
INTEGER32 |
r/w |
Position register 2 |
SWE2 |
1256 |
INTEGER32 |
r/w |
Position register 3 |
SWE3 |
1257 |
INTEGER32 |
r/w |
Position register 4 |
SWE4 |
1258 |
UINT32 |
r/w |
Resolution denominator |
PGEARO |
1259 |
UINT32 |
r/w |
Resolution numerator |
PGEARI |
1260 |
UINT32 |
r/w |
Minimum acceleration or braking time |
PTMIN |
1261 |
UINT32 |
r/w |
Position controller feed-forward factor |
GPFFV |
1262 |
UINT32 |
r/w |
Position controller KV factor |
GP |
1263 |
UINT32 |
r/w |
Position controller KP factor |
GPV |
1264 |
UINT32 |
r/w |
Tn - position controller integral-action time |
GPTN |
1265 |
UINT32 |
r/w |
Maximum speed for positioning operation |
PVMAX |
1266 |
UINT32 |
r/w |
Configuration variable for software switch |
SWCNFG |
1267 |
UINT32 |
r/w |
Configuration variable 2 for software switch |
SWCNFG2 |
Positioning data for position controller mode | ||||
1300 |
INTEGER32 |
r/w |
Position |
O_P |
1301 |
INTEGER16 |
r/w |
Velocity |
O_V |
1302 |
UINT32 |
r/w |
Transport instruction type |
O_C |
1304 |
UINT32 |
r/w |
Starting up time (acceleration) |
O_ACC1 |
1305 |
UINT32 |
r/w |
Braking time (deceleration) |
O_DEC1 |
1306 |
UINT32 |
r/w |
Jerk limitation (acceleration) |
O_ACC2 |
1307 |
UINT32 |
r/w |
Jerk limitation (deceleration) |
O_DEC2 |
1308 |
UINT32 |
r/w |
Number of the subsequent transport instruction |
O_FN |
1309 |
UINT32 |
r/w |
Start delay for subsequent transport instruction |
O_FT |
1310 |
2 * UINT16 |
wo |
Copy a transport instruction |
OCOPY |
Setting-up mode, position | ||||
1350 |
UINT32 |
r/w |
Reference travel type |
NREF |
1351 |
UINT32 |
r/w |
Reference travel direction |
DREF |
1352 |
UINT32 |
r/w |
Acceleration ramp (jogging/referencing) |
ACCR |
1353 |
UINT32 |
r/w |
Braking ramp |
DECR |
1354 |
UINT32 |
r/w |
Reference offset |
ROFFS |
1355 |
UINT32 |
ro |
Reference travel speed |
VREF |
1356 |
UINT32 |
ro |
Jogging speed |
VJOG |
Actual values | ||||
1400 |
INTEGER32 |
ro |
Actual position represented with 20 bits/rotation |
PRD |
1401 |
INTEGER32 |
ro |
Speed |
- |
1402 |
INTEGER32 |
ro |
Incremental actual position value |
- |
1403 |
INTEGER32 |
ro |
SI - actual position value |
PFB |
1404 |
INTEGER32 |
ro |
SI - actual speed value |
PV |
1405 |
INTEGER32 |
ro |
SI - following error |
PE |
1406 |
INTEGER32 |
ro |
Effective current |
I |
1407 |
INTEGER32 |
ro |
SI - actual rotation speed |
V |
1408 |
INTEGER32 |
ro |
Heatsink temperature |
TEMPH |
1409 |
INTEGER32 |
ro |
Internal temperature |
TEMPE |
1410 |
INTEGER32 |
ro |
DC link voltage |
VBUS |
1411 |
INTEGER32 |
ro |
Ballast power |
PBAL |
1412 |
INTEGER32 |
ro |
I2t - loading |
I2T |
1413 |
INTEGER32 |
ro |
Period of operation |
TRUN |
Digital I/O-configuration | ||||
1450 |
UINT32 |
r/w |
Function of digital input 1 |
IN1MODE |
1451 |
UINT32 |
r/w |
Function of digital input 2 |
IN2MODE |
1452 |
UINT32 |
r/w |
Function of digital input 3 |
IN3MODE |
1453 |
UINT32 |
r/w |
Function of digital input 4 |
IN4MODE |
1454 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 1 |
IN1TRIG |
1455 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 2 |
IN2TRIG |
1456 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 3 |
IN3TRIG |
1457 |
INTEGER32 |
r/w |
Auxiliary variable for digital input 4 |
IN4TRIG |
1458 |
INTEGER32 |
r/w |
Function of digital output 1 |
O1MODE |
1459 |
INTEGER32 |
r/w |
Function of digital output 2 |
O2MODE |
1460 |
UINT32 |
r/w |
Auxiliary variable for digital output 1 |
O1TRIG |
1461 |
UINT32 |
r/w |
Auxiliary variable for digital output 2 |
O2TRIG |
1462 |
UINT32 |
r/w |
State of 4 digital inputs, enable, 2 digital outputs |
STATIO |
Analog configuration | ||||
1500 |
UINT32 |
r/w |
Configuration of the analog input functions |
ANCNFG |
1501 |
UINT32 |
r/w |
Configuration of monitor function for analog output 1 |
ANOUT1 |
1502 |
UINT32 |
r/w |
Offset voltage for analog input 1 |
ANOFF1 |
1503 |
UINT32 |
r/w |
Filter time constant for analog input 1 |
AVZ1 |
1504 |
UINT32 |
r/w |
Speed scaling factor for analog input 1 |
VSCALE1 |
1505 |
UINT32 |
r/w |
Current scaling factor for analog input 1 |
ISCALE1 |
1506 |
UINT32 |
r/w |
Configuration of monitor function for analog output 2 |
ANOUT2 |
1507 |
UINT32 |
r/w |
Offset voltage for analog input 2 |
ANOFF2 |
1508 |
UINT32 |
r/w |
Speed scaling factor for analog input 2 |
VSCALE2 |
1509 |
UINT32 |
r/w |
Current scaling factor for analog input 2 |
ISCALE2 |
Motor parameters | ||||
1550 |
UINT32 |
r/w |
Brake configuration |
MBRAKE |
1551 |
UINT32 |
r/w |
Motor number from the motor database |
MNUMBER |