ST_RAIDDriveStatus

TYPE ST_RAIDDriveStatus :
STRUCT
    eRAIDDriveStatus  : E_RAIDDriveStatus;
    eRAIDDriveUsage   : E_RAIDDriveUsage;
    nSATAPort         : UINT;
    sRAIDDriveSerial  : STRING [39];
END_STRUCT
END_TYPE

Name

Type

Description

eRAIDDriveStatus

E_RAIDDriveStatus

Contains the status of the physical drive.

eRAIDDriveUsage

E_RAIDDriveUsage

States whether the physical drive is part of the RAID set.

nSATAPort

UINT

Contains the SAS address of the physical drive. If the drive has no SAS address, e.g. with a directly attached SATA drive, then this field should be filled with 0.

sRAIDDriveSerial

STRING

Serial number of the RAID drive (40 letters).

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_IoFunctions (IO)