ST_RAIDCntlrFound

TYPE ST_RAIDCntlrFound :
STRUCT
    nRAIDCntlrCount : UDINT;
    nRAIDCntlrIds   : ARRAY [1..g_nMAX_NUMBER_OF_RAID_CNTLRS] OF UDINT;
END_STRUCT
END_TYPE

nRAIDCntlrCount: Number of RAID controllers

nRAIDCntlrIds: ID of each RAID controller (default value is 4294967295 and therefore invalid).

g_nMAX_NUMBER_OF_RAID_CNTLRS is the maximum number of RAID controllers and is defined as a global constant = 10.

Requirements

Development environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_IoFunctions (IO)