ST_Dpv1ValueHeaderEx

ST_Dpv1ValueHeaderEx contains the data of a parameter in the DPV1 telegram and its string representation.

TYPE ST_Dpv1ValueHeaderEx :
STRUCT
    eFormat      : E_PD_Datatype;
    iNumOfValues : USINT;
    iOffset      : USINT;
    iDataLen     : UINT;
    strData      : STRING;
END_STRUCT
END_TYPE

Name

Type

Description

eFormat

E_PD_Datatype

0x01..0x36: Data type; 0x40: ZERO; 0x41: BYTE; 0x42: WORD; 0x43: DWORD; 0x44: Error; other values are reserved.

iNumOfValues

USINT

0..234: number of values; other values are reserved.

iOffset

USINT

Offset in the DPV1 answer telegram

iDataLen

UINT

Data length

strData

STRING

Data as STRING

Requirements

Development environment

Target platform

IO hardware

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Beckhoff FC310x PCI,
CX1500-M310,
EL6731,
EL6632

Tc2_IoFunctions (IO)