ST_AdsTecSysData
TYPE ST_AdsTecSysData
STRUCT
bShiftKey : BOOL;(* TRUE == Shift key pressed*)
bRMouseKey : BOOL;(* TRUE == Right mouse key pressed *)
bHotKey : BOOL;(* TRUE == Hotkey pressed *)
bTaskChaKey : BOOL;(* TRUE == Task change key pressed *)
bABCKey : BOOL;(* TRUE == ABC soft keyboard key pressed*)
bRsrv1 : BOOL;
bRsrv2 : BOOL;
bRsrv3 : BOOL;
bMainFanErr : BOOL;(* TRUE == Main fan error*)
bCpuFanErr : BOOL;(* TRUE == CPU fan error*)
bTempErr : BOOL;(* TRUE == Internal temperature error ( temp > 50°C)*)
bBatteryErr : BOOL;(* TRUE == Battery error *)
bRsrv4 : BOOL;
bRsrv5 : BOOL;
bRsrv6 : BOOL;
bRsrv7 : BOOL;
nMainNtcTemp : SINT;(* Main NTC temperature (-127°C .. + 127°C) *)
nExtNtcTemp : SINT;(* External NTC temperature (-127°C .. + 127°C) *)
nRsrv8 : ARRAY[1..12] OF BYTE;
END_STRUCT
END_TYPE
bShiftKey: “Shift” key pressed (key on the far right in the front).
bRMouseKey: “Right mouse” button pressed.
bHotKey: “Hotkey” pressed.
bTaskChaKey: “Task change” key pressed.
bABCKey: “ABC soft keyboard” key pressed.
bMainFanErr: Main fan error.
bCpuFanErr: CPU fan error.
bTempErr: Temperature error (internal temperature > 50 °C).
bBatteryErr: Battery error (currently reserved).
nMainNtcTemp: Temperature value 1 (soldered NTC -127 °C to +127 °C).
nExtNtcTemp: Temperature level 2 (connectable NTC, does not exist in every device).
bRsrv1 - bRsrv7: Reserved.
nRsrv8: Reserved.
Requirements
Development environment |
Target platform |
IO hardware |
PLC libraries to be integrated (category group) |
---|---|---|---|
TwinCAT v3.1.0 |
None. This functionality is not supported by TwinCAT 3 at present! |
ads-tec PC |
Tc2_IoFunctions (IO) |