E_SercosAttribLen

 

TYPE E_SercosAttribLen : (
    eLEN_2BYTE  := 1, (* 2 bytes, fixed length *)
    eLEN_4BYTE  := 2, (* 4 bytes, fixed length *)
    eLEN_8BYTE  := 3, (* 8 bytes, fixed length *)
    eLEN_V1BYTE := 4, (* 1 bytes, variable length *)
    eLEN_V2BYTE := 5, (* 2 bytes, variable length *)
    eLEN_V4BYTE := 6, (* 4 bytes, variable length *)
    eLEN_V8BYTE := 7 (* 8 bytes, variable length *)
);
END_TYPE

Requirements

Development environment

Target platform

IO hardware

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC (x86)

Sercans SCS-P ISA; Sercans SCS-P PCI;
Beckhoff FC750x PCI

Tc2_IoFunctions (IO)