IOF_GetBoxNameByAddr
The IOF_GetBoxNameByAddr function block determines the box name, knowing the device ID and the fieldbus address of a box (box = slave, module, station). If no fieldbus address is available, a logical or physical address can be transferred to the function block as the fieldbus address (e.g. the physical box number in the fiber-optic ring for Beckhoff Lightbus). If successful the function block returns the box name configured in TwinCAT as a string.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
DEVICEID : UDINT;
BOXADDR : UINT;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetId | The network address of the TwinCAT computer on which the ADS command is to be executed can be specified here. For the local computer an empty string may be specified. |
DEVICEID | UDINT | DeviceId specifies the I/O device on which the function is to be executed. The device IDs are specified by the TwinCAT system during the hardware configuration. |
BOXADDR | UINT | The fieldbus address of the box. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Specifies the time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
BOXNAME : T_MaxString;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
BOXNAME | T_MaxString | The box name as a string. |
Requirements
Development environment | Target platform | IO hardware | PLC libraries to be integrated (category group) |
|---|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | All IO devices | Tc2_IoFunctions (IO) |