ST_GENIbusRequestClassEntry
Command or query structure containing the data of a request APDU for processing within the library.
TYPE ST_GENIbusRequestClassEntry :
STRUCT
byClass : BYTE;
eOS : E_GENIbusOS;
byEntryCount : BYTE;
arrEntry : ARRAY[0..GENIBUS_MAX_APDU_LENGTH] OF ST_GENIbusRequestDataEntry;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
byClass | BYTE | Data class |
eOS | Operation display (GET/SET/INFO) | |
byEntryCount | BYTE | Number of data points (ID codes) used within the APDU. |
arrEntry | ARRAY OF ST_GENIbusRequestDataEntry | Field with addresses of the data points (ID codes) and, if applicable, the values to be written. |
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_GENIbus from v3.3.0.0 |