ST_GENIbusOutData
Structure for linking the output image of the process variables. There is a choice of four different possible structures, of which finally only one is to be linked:
TYPE ST_GENIbusOutData :
STRUCT
stKL6DeviceOut5B : ST_GENIbusKL6DeviceOut5B;
stKL6DeviceOut22B : ST_GENIbusKL6DeviceOut22B;
stEL6DeviceOut22B : ST_GENIbusEL6DeviceOut22B;
stPcComDeviceOut : ST_GENIbusPcComDeviceOut64B;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
stKL6DeviceOut5B | Output process image of a 5-byte data terminal with standard communication bus, e.g. KL6021. | |
stKL6DeviceOut22B | Output process image of a 22-byte data terminal with standard communication bus, e.g. KL6041. | |
stEL6DeviceOut22B | Output process image of a 22-byte EtherCAT data terminal, e.g. EL6021 | |
stPcComDeviceOut | Output process image of a serial PC interface. |
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_GENIbus from v3.3.0.0 |