FB_EcFoeReadFile

The FB_EcFoeReadFile function block can be used to download files from an EtherCAT device to the local data carrier via the "File access over EtherCAT" mailbox protocol.
![]() | The file path can only point to the local file system on the computer. This means that network paths cannot be used here. |
Inputs
VAR_INPUT
sFSrvNetId : T_AmsNetId := '';
sFSrvPathName : T_MaxString;
sEcNetId : T_AmsNetId;
nSlaveAddr : UINT;
sFoEPathName : T_MaxString;
dwPass : DWORD := 0;
bExecute : BOOL;
tTimeout : TIME := T#200s;
END_VARName | Type | Description |
|---|---|---|
sFSrvNetId | AMS network ID of the computer on which the file that was read is to be written. (Default: local computer) | |
sFSrvPathName | Contains the path and filename of the file to be written (e.g. 'C:\Data\LogData.csv'). | |
sEcNetId | String containing the AMS network ID of the EtherCAT master device. | |
nSlaveAddr | UINT | Address of the EtherCAT slave |
sFoEPathName | Name of the file on the EtherCAT slave (e.g. 'LogData') | |
dwPass | DWORD | Password |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. (Default: 200 s.) |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
cbRead : UDINT;
sInfo : T_MaxString;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated, and remains set until a feedback is received. |
bError | BOOL | This output is set after the bBusy output has been reset when an error occurs in the transmission of the command. |
nErrId | UDINT | Supplies the ADS error code associated with the most recently executed command if the bError output is set. |
cbRead | UDINT | Number of successfully read data bytes |
sInfo | T_MaxString | Additional FoE error information (reserved) |
Sample in ST:
A rising edge at the bExecute variable triggers reading of the specified file via the "File access over EtherCAT" mailbox protocol. The file named in sFoEPathName is read by the selected EtherCAT slave (sEcNetId & nSlaveAddr). The file is stored on the selected computer (sFSrvNetID) under the name specified in sFSrvPathName. If a password is required for reading the file from the EtherCAT slave, this can be specified via dwPass.
The read and write operation is not completed until bBusy switches to FALSE. Only then can the error information or the number of bytes read be evaluated.
PROGRAM MAIN
VAR
fbEcReadFile : FB_EcFoeReadFile := (
sFSrvNetID := '5.0.34.38.1.1', (* NetID for target file *)
sFSrvPathName := 'C:\Data\LogData.csv', (* Pathname for target file *)
sEcNetId := '5.0.34.38.3.1', (* NetID of EtherCAT master *)
nSlaveAddr := 1004, (* EtherCAT slave address *)
sFoEPathName := 'LogData', (* Name of source file *)
dwPass := 0
);
bExecute : BOOL := TRUE;
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
nBytesRead : UDINT;
END_VAR
fbEcReadFile (
bExecute := bExecute,
bBusy => bBusy,
bError => bError,
nErrId => nErrID
);
IF NOT bBusy THEN
bExecute := FALSE;
IF NOT bError THEN
(* done, no error *)
nBytesRead := fbEcReadFile.cbRead;
ELSE
(* evaluate error *)
nBytesRead := 0;
END_IF
fbEcReadFile (bExecute := FALSE);
END_IFPrerequisites
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT >= 3.3.14 |
