Global constants
VAR_GLOBAL CONSTANT
EC_AMSPORT_MASTER :UINT :=16#FFFF;
EC_MAX_SLAVES :UINT :=16#FFFF;
(*ethercat commands*)
EC_CMD_TYPE_APRD :BYTE :=1;
EC_CMD_TYPE_APWR :BYTE :=2;
EC_CMD_TYPE_APRW :BYTE :=3;
EC_CMD_TYPE_FPRD :BYTE :=4;
EC_CMD_TYPE_FPWR :BYTE :=5;
EC_CMD_TYPE_FPRW :BYTE :=6;
EC_CMD_TYPE_BRD :BYTE :=7;
EC_CMD_TYPE_BWR :BYTE :=8;
EC_CMD_TYPE_BRW :BYTE :=9;
EC_CMD_TYPE_LRD :BYTE :=10;
EC_CMD_TYPE_LWR :BYTE :=11;
EC_CMD_TYPE_LRW :BYTE :=12;
(* Device states *)
EC_DEVICE_STATE_MASK :BYTE :=16#0F;
EC_DEVICE_STATE_INIT :BYTE :=16#01;
EC_DEVICE_STATE_PREOP :BYTE :=16#02;
EC_DEVICE_STATE_BOOTSTRAP :BYTE :=16#03;
EC_DEVICE_STATE_SAFEOP :BYTE :=16#04;
EC_DEVICE_STATE_OP :BYTE :=16#08;
EC_DEVICE_STATE_ERROR :BYTE :=16#10;
EC_DEVICE_STATE_INVALID_VPRS :BYTE :=16#20;
EC_DEVICE_STATE_INITCMD_ERROR :BYTE :=16#40;
(* Link states *)
EC_LINK_STATE_OK :BYTE :=16#00;
EC_LINK_STATE_NOT_PRESENT :BYTE :=16#01;
EC_LINK_STATE_LINK_WITHOUT_COMM :BYTE :=16#02;
EC_LINK_STATE_MISSING_LINK :BYTE :=16#04;
EC_LINK_STATE_ADDITIONAL_LINK :BYTE :=16#08;
EC_LINK_STATE_PORT_A :BYTE :=16#10;
EC_LINK_STATE_PORT_B :BYTE :=16#20;
EC_LINK_STATE_PORT_C :BYTE :=16#40;
EC_LINK_STATE_PORT_D :BYTE :=16#80;
(* Device/Link state IG/IO *)
EC_ADS_IGRP_MASTER_STATEMACHINE :UDINT :=16#00000003;
EC_ADS_IOFFS_MASTER_CURSTATE :UDINT :=16#00000100;
EC_ADS_IOFFS_MASTER_REQSTATE :UDINT :=16#00000101;
EC_ADS_IOFFS_MASTER_INTERNALSTATE :UDINT :=16#00000102;
EC_ADS_IGRP_MASTER_COUNT_SLAVE :UDINT :=16#00000006;
EC_ADS_IOFFS_MASTER_COUNT_SLAVE :UDINT :=16#00000000;
EC_ADS_IOFFS_MASTER_COUNT_PORT :UDINT :=16#00000001;
EC_ADS_IOFFS_MASTER_COUNT_ROUTER :UDINT :=16#00000002;
EC_ADS_IGRP_MASTER_SLAVE_ADDRESSES :UDINT :=16#00000007;
EC_ADS_IGRP_MASTER_SENDCMD :UDINT :=16#00000008;
EC_ADS_IGRP_SLAVE_STATEMACHINE :UDINT :=16#00000009;
EC_ADS_IGRP_MASTER_SLAVE_IDENTITY :UDINT :=16#00000011;
EC_ADS_IGRP_MASTER_SLAVE_CRC :UDINT :=16#00000012;
EC_ADS_IGRP_MASTER_SLAVE_ABNORMAL_STATE_CHANGES :UDINT :=16#00000013;
EC_ADS_IGRP_MASTER_SLAVE_SETPRESENT_CHANGES :UDINT :=16#00000016;
EC_ADS_IGRP_MASTER_DEVICESTATE :UDINT :=16#00000045;
EC_ADS_IGRP_MASTER_COUNT_FRAME :UDINT :=16#00000048;
(* SoE IG/IO *)
EC_ADS_IGRP_ECAT_SOE :UDINT :=16#0000F420;
EC_ADS_IGRP_ECAT_SOE_LASTERROR :UDINT :=16#0000F421;
EC_SOE_ELEMENT_DATASTATE :BYTE :=16#01;
EC_SOE_ELEMENT_NAME :BYTE :=16#02;
EC_SOE_ELEMENT_ATTRIBUTE :BYTE :=16#04;
EC_SOE_ELEMENT_UNIT :BYTE :=16#08;
EC_SOE_ELEMENT_MIN :BYTE :=16#10;
EC_SOE_ELEMENT_MAX :BYTE :=16#20;
EC_SOE_ELEMENT_VALUE :BYTE :=16#40;
EC_SOE_ELEMENT_DEFAULT :BYTE :=16#80;
(* FoE IG/IO *)
EC_ADS_IGRP_FOE_FOPENREAD :UDINT :=16#0000F401;
EC_ADS_IGRP_FOE_FOPENWRITE :UDINT :=16#0000F402;
EC_ADS_IGRP_FOE_FCLOSE :UDINT :=16#0000F403;
EC_ADS_IGRP_FOE_FREAD :UDINT :=16#0000F404;
EC_ADS_IGRP_FOE_FWRITE :UDINT :=16#0000F405;
EC_ADS_IGRP_FOE_PROGRESSINFO :UDINT :=16#0000F406;
EC_ADS_IGRP_FOE_LASTERROR :UDINT :=16#0000F407;
(* CoE IG/IO *)
EC_ADS_IGRP_CANOPEN_SDO :UDINT :=16#0000F302;
EC_ADS_IGRP_CANOPEN_SDO_LASTERROR :UDINT :=16#0000F303;
EC_DCTIME_DATEDELTA_OFFSET : DWORD := 730120; (* Number of past days since year zero until 1 January 2000 *)
EC_DCTIME_DELTA_OFFSET : T_ULARGE_INTEGER := ( dwHighPart := 16#01BF53EB, dwLowPart := 16#256D4000 ); (* Number of 100ns ticks between 1.1.1601 and 1.1.2000 *)
EC_DCTIME_TICKSPERMSEC : T_ULARGE_INTEGER := ( dwHighPart := 16#00000000, dwLowPart := 16#000F4240);(* Number of nanosecond ticks per millisecond *)
EC_DCTIME_TICKSPERSEC : T_ULARGE_INTEGER := ( dwHighPart := 16#00000000, dwLowPart := 16#3B9ACA00);(* Number of nanosecond ticks per second *)
EC_DCTIME_TICKSPERDAY : T_ULARGE_INTEGER := ( dwHighPart := 16#00004E94, dwLowPart := 16#914F0000);(* Number of nanosecond ticks per day *)
EC_DCTIME_DELTA_OFFSET64 : ULINT := ULINT#16#01BF53EB_256D4000;(* Number of 100ns ticks between 1.1.1601 and 1.1.2000 *)
EC_DCTIME_TICKSPERMSEC64 : ULINT := ULINT#16#00000000_000F4240;(* Number of nanosecond ticks per millisecond *)
EC_DCTIME_TICKSPERSEC64 : ULINT := ULINT#16#00000000_3B9ACA00;(* Number of nanosecond ticks per second *)
EC_DCTIME_TICKSPERDAY64 : ULINT := ULINT#16#00004E94_914F0000;(* Number of nanosecond ticks per day *)
bSeqReadDrvAttrAndValue : BOOL := FALSE;
Prerequisites
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_EtherCAT |